IESNA:LM-63-2002
[TEST]P1343780
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R15W2N902765DE010 E3A301GPH_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R15 optic, 3000K CCT AND, 90CRI , E3A301GPH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]356
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
11.8 17.3 25.3 50.6 110.8 201.2 411.1 865.7 1537.9 1818.8
2090.3 2360.7 2611.1 2820.6 2992 3124.3 3213.3 3259.4 3255.9 3199.8
3085.9 2900.2 2667.9 2401.9 2042.1 1723.2 1390 1088.1 819.7 398.6
194.3 99.4 29.8 11.8 3.5 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.8 16.6 25.3 49.9 111.2 196.7 398.2 878.2 1556.3 1807.7
2095.5 2377.3 2599.7 2819.2 2964 3104.2 3191.5 3229.6 3218.8 3158.2
3033.2 2847.3 2619.4 2324.7 2056 1701.4 1394.9 1084.3 825.9 408.3
188.7 96.6 29.4 12.1 3.5 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.8 17 24.9 49.9 108.7 190.8 405.9 857.1 1484.6 1778.2
2026.9 2286.6 2538.4 2722.9 2888.1 3002.4 3083.1 3121.5 3105.6 3031.8
2909.9 2715 2505.5 2221.5 1946.5 1631.8 1326.7 1065.9 783 379.9
186.3 96.6 29.1 11.8 3.5 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.8 17 25.3 49.2 105.6 191.2 387.2 777.1 1415 1666.7
1910.2 2177.2 2400.5 2588.9 2724.7 2832.4 2907.9 2933.8 2910.3 2830.6
2709.4 2526.9 2316 2071.6 1763 1489.8 1217.6 964.8 722 364.3
178.7 93.5 29.4 12.8 3.5 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.8 17 25.3 45.7 105.3 181.1 366 727.9 1295.5 1528.9
1766.8 1996.8 2207.7 2368.3 2506.9 2604.9 2658.9 2671.3 2634.3 2557.8
2440 2280.7 2079.9 1841.3 1572.2 1323.6 1052.7 815.5 635.1 325.9
169.7 90.4 28.4 12.8 3.5 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.8 17 24.9 44.7 100.1 177.7 342.1 670.1 1165.3 1377.9
1599.6 1808 1986.7 2123.5 2248.5 2319.2 2363.5 2368.7 2326.1 2245.7
2125.6 1973.2 1780.3 1540 1336 1089.1 895.5 712.3 550.3 292.6
151.7 84.5 29.4 12.5 3.5 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.8 17 24.2 44 98.3 169.7 317.9 588.7 1029.5 1211.7
1396.6 1573.2 1742.9 1854.8 1946.5 2005.4 2036.6 2029 1986.4 1906
1789.3 1634.5 1456.5 1264.3 1071.4 898 722.7 585.6 466.5 246.9
134.4 75.8 30.1 12.8 3.8 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.8 16.3 23.9 42.2 95.2 161 287.4 510.1 875.8 1042
1187.1 1347.1 1468.7 1568 1640.4 1676.4 1691.7 1676.8 1623.1 1551.1
1439.9 1320.4 1155.3 1001.5 834.9 707.8 581.4 482 384.4 201.5
115.3 69.6 30.5 12.5 4.2 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.8 16.3 23.9 39.1 89.3 152 261.5 442.9 728.6 863.7
994.9 1109.5 1203.7 1284.4 1329.8 1350.6 1350.6 1329.4 1281.7 1216.2
1118.2 1006.7 891 771.9 645.5 543 454.3 378.5 313.1 171.4
100.8 62.7 27.7 12.1 3.8 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0 0 0 0 0
11.8 16.6 23.2 38.4 83.5 142.7 233.8 388.9 601.2 698.1
777.1 867.5 944.7 997 1023.3 1032 1023.7 998 959.9 910.4
838 751.8 666.3 576.6 491.4 415.6 353.6 298.2 251.4 148.2
86.9 54 27.4 10.7 4.2 0.7 0 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0 0 0 0 0
11.8 14.9 18.7 24.2 35 57.5 79.3 97 108.7 109.8
108 104.6 101.8 98.3 94.9 90.4 86.2 81.4 75.8 70.3
64.4 59.6 54.4 48.8 44 38.8 33.9 28.7 22.5 10
6.2 2.4 0.7 0 0 0 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0
11.8 13.9 14.9 15.9 16.6 16.6 16.3 15.9 14.9 14.5
13.9 13.2 12.1 11.4 10.7 9.7 9 8 6.9 5.5
4.5 3.1 2.1 1.7 1 1 0.7 0.3 0.3 0
0 0 0 0 0.3 0.3 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0
11.8 12.1 11.1 10 8.7 6.9 5.9 4.5 3.5 3.1
2.8 2.1 1.7 1.7 1 0.7 0.7 0.7 0.7 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.7 0.7 1 1 1.4 1.4 1.4
1.4 1.4 1.4 1 1 1 1 1 0
11.8 10 7.6 5.9 4.5 3.1 2.1 1.4 0.7 0.7
0.3 0.3 0.3 0.3 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.3 0.3 0.7 1 1.4 1.4 1.4 1.4
1 1 1 1 0.7 0.7 0.7 0.3 0
11.8 8.3 5.9 4.2 2.4 1.4 1 0.7 0.3 0.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.3 0.7 1 1.4 1.4 1.4 1.7 1.4
1.4 1 1 0.7 0.7 0.3 0.3 0 0
11.8 7.6 5.2 3.1 1.7 1 0.7 0.3 0.3 0.3
0.3 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0.3
0.3 0.7 0.7 1 1.4 1.7 2.1 2.1 2.1 1.7
1.7 1.4 1.4 1 1 0.7 0.3 0 0
11.8 7.3 4.8 2.8 1.7 1 0.7 0.7 0.3 0.3
0.3 0 0 0 0 0 0 0 0 0
0 0 0 0 0.3 0.3 0.3 0.3 0.3 0.7
0.7 0.7 1 1.4 1.7 1.7 2.1 2.1 2.1 2.1
1.7 1.7 1.4 1 1 0.7 0.3 0.3 0
